Touch_Probe_Status

Index.Sub 60B9.0H
Data Type Unsigned16
Access Read Only
PDO Mappable TX_PDO (1)
Unit --

Range

--
Default Value 0000H
Store Supported No
Description

This object provides the status of the Touch Probe.

Bit Value Description

0

0

Touch Probe1 is switched off

1

Touch Probe1 is enabled

1

0

Touch Probe1 no positive edge value stored

1

Touch Probe1 positive edge position stored

2

0

Touch Probe1 no negative edge value stored

1

Touch Probe1 negative edge position stored

3-5

0

Reserved

6

0

Reserved

7

0

Touch Probe1 Input = low level

1

Touch Probe1 Input = high level

8

0

Touch Probe2 is switched off

1

Touch Probe2 is enabled

9

0

Touch Probe2 no positive edge value stored

1

Touch Probe2 positive edge position stored

10

0

Touch Probe2 no negative edge value stored

1

Touch Probe2 negative edge position stored

11-13

0

Reserved

14

0

Reserved

15

0

Touch Probe2 Input = low level

1

Touch Probe2 Input = high level

  • Bit1 and bit2 are set to 0 when touch probe1 is switched off (Touch_Probe_Function (60B8.0H) object bit0 is 0).

  • Bit9 and bit10 are set to 0 when touch probe2 is switched off (Touch_Probe_Function (60B8.0H) object bit8 is 0).    

Notes

(1) Available with firmware V02r20 or superior.

  • This object is available with firmware V01r11 or superior.